Alternate Catalog No. : ABC 8406 C V2
Catalog No. : ABC8406CV2
Description: SSCREW PED CONN No14-1/0 10COND OI
UPC: 783786683048
Tin-Plated Aluminum Set Screw Bar Pedestal Connector, #14-1/0 Wire Size, Aluminum and Copper, contains Oxide Inhibiting Compound, 10 Conductor, .562 diameter slotted holes on each end, (2) multi shaped holed in bar, length 15.250, height .750, Width .750. Includes Hardware (2) 1/2-13 x 1.25 inch Bolts, (2) 1/2 inch Flat Washers, (2) 1/2 Lock Washers
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Wire terminal disconnect |
Specifications
Material |
Aluminum |
Mounting |
Pedestal |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
#14 to 1/0 AWG |
Documents/Support Tools
SDS |