text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 8118 HDW KIT

Catalog No. : ABC8118HDWKIT

Description:  SSCREW PED CONN 6-250 HARDWARE KIT

UPC: 783786683000

Hardware kit for the ABC 8118 Aluminum Set Screw Bar Pedestal Connector
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Mounting

Pedestal

Classifications

Brand Name

Homac