Alternate Catalog No. : ABC 8118
Catalog No. : ABC8118
Description: SSCREW PED CONN 6-250 2PINS
UPC: 783786682997
Aluminum Set Screw Bar Pedestal Connector, Conductor Range 6-250 MCM , (2) pins and Bronze Jam Nuts
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Wire terminal disconnect |
Specifications
Material |
Aluminum |
Mounting |
Pedestal |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
#6 to 250 kcmil |