text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 7154

Catalog No. : ABC7154

Description:  SSCREW PED CONN 12-350 1/0-750

UPC: 783786682973

Aluminum Set Screw Bar Pedestal Connector, Dual Rated, Double Row. Conductor Range (4)12-350, (1) 1/0-750 mcm
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Mounting

Pedestal

Classifications

Brand Name

Homac

Dimensions

Wire Size

#12 to 350 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant