text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 6750 K-1

Catalog No. : ABC6750K-1

Description:  SSCREW PED CONN 1/0-750 6OUTL KIT

UPC: 783786682966

Aluminum Set Screw Bar Pedestal Connector - Single-Line Bar, 6 Outlets, Cable Range 1/0-750, Oxide Inhibitor, Kit consist of 3 bars and 3 boots.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Mounting

Pedestal

Classifications

Brand Name

Homac

Dimensions

Wire Size

1/0 to 750 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant