Alternate Catalog No. : ABC 6750 DS
Catalog No. : ABC6750DS
Description: SSCREW PED CONN 1/0-750 6OUTL DSS
UPC: 783786682959
Aluminum Set-Screw Bar Pedestal Connectors - Single-Line Bar, cable range 1/0-750, length 8-3/8 inch, outlets 6, Double Set Screw, Uses Boot number BB 14 - order separately.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Aluminum |
|
Mounting |
Pedestal |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
1/0 to 750 kcmil |