text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 6680 K

Catalog No. : ABC6680K

Description:  SSCREW PED CONN 12-350 7OUTL CUBAIL

UPC: 783786682911

Aluminum Set Screw Bar Pedestal Connector with copper bail attached, connector range 12-350 MCM, 7 outlets
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Mounting

Pedestal

Classifications

Brand Name

Homac

Dimensions

Wire Size

#12 to 350 kcmil