Alternate Catalog No. : ABC 6500 C BB 12BLK
Catalog No. : ABC6500CBB12BLK
Description: SSCREW PED CONN 6-500 6OUTL OI BLK
UPC: 783786682836
Aluminum Set-Screw Bar Pedestal Connectors - Single-Line Bar, cable range 6-500, length 6-1/16 inch, boot no. BB 12, outlets 6, Oxide Inhibitor, with Insulated PVC BB Series Cover Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Wire terminal disconnect |
Specifications
Material |
Aluminum |
Insulation |
yes |
Mounting |
Pedestal |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
#6 to 500 kcmil |
Documents/Support Tools
SDS |