Alternate Catalog No. : ABC 6500
Catalog No. : ABC6500
Description: SSCREW PED CONN 6-500 6OUTL
UPC: 783786682799
Aluminum Set-Screw Bar Pedestal Connectors - Single-Line Bar, cable range 6-500, length 6-1/16 inch, outlets 6, Uses Boot number BB 12 - order separately.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Wire terminal disconnect |
Special Features |
High Strength Aluminum Alloy - Contant Bolting Pressure on Conductors maintained. Ball-Bottom Screws ensure maximum conductor contact pressure. Also breaks up interstrand oxides. |
Application |
Designed for use in Above Grade Pedestals |
Specifications
Material |
Aluminum |
Insulation |
None |
Mounting |
Pedestal |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 Class A Tests |
Dimensions
Wire Size |
#6 to 500 kcmil |
Documents/Support Tools
Sales Drawing |