text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 6350 C BB 11BLK

Catalog No. : ABC6350CBB11BLK

Description:  PED.BAR W/COVER,COMPOUND,BLACKCOVER

UPC: 783786787005

Aluminum Pedestal Connector, #12 - 350 kcmil, Aluminum and Copper, Six Conductor, with cover, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Mounting

Pedestal

Classifications

Brand Name

Homac

Dimensions

Wire Size

#12 to 350 kcmil

Documents/Support Tools

SDS

Click here