Alternate Catalog No. : ABC 6279
Catalog No. : ABC6279
Description: SETSCREW BAR PED CONN, ALUM, 12-350
UPC: 783786682706
Set Screw Bar Pedestal Connector, Aluminum , 12-350 & 6-250 (t Shape), 1.875 X 3.00 X 1.968
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Wire terminal disconnect |
Specifications
Material |
Aluminum |
Mounting |
Pedestal |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
#12 to 350 kcmil |