Alternate Catalog No. : ABC 5968-1
Catalog No. : ABC5968-1
Description: SETSCREW PED CONN 6-500 6OUTL KIT
UPC: 783786682690
Aluminum Set Screw Bar Pedestal Connector Kit, #6-500 kcmil, Aluminum and Copper, contains Oxide Inhibiting Compound, kit consists of (3) ABC 6500 (3) BB 12 Boots. Suggested Torque 360 IN/LB, 30 FT/LB.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Wire terminal disconnect |
Specifications
Material |
Aluminum |
Mounting |
Pedestal |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
#6 to 500 kcmil |
Documents/Support Tools
SDS |