text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 5782 V2 K

Catalog No. : ABC5782V2K

Description:  SETSCREW PED CONN 4/0-500 6OUTL KIT

UPC: 783786682683

Aluminum Set Screw Bar Pedestal Connector Kit, Dual rated, Double Row Bar, Conductor Range 4/0-500, 6 outlets, Kit consist of (3) bars and (2) BB 17-4 Black Boots
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Mounting

Pedestal

Classifications

Brand Name

Homac

Dimensions

Wire Size

4/0 to 500 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here