Alternate Catalog No. : ABC 500-33
Catalog No. : ABC500-33
Description: SETSCREW PED CONN 6-500 6OUTL
UPC: 783786682584
Aluminum Set-Screw Bar Pedestal Connectors - Double-Row Bar cable range 6-500, length 3-1/16 in, width 2-3/4 in, boot no. FB 33, outlets 6
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Wire terminal disconnect |
Special Features |
High Strength Aluminum Alloy - Contant Bolting Pressure on Conductors maintained. Ball-Bottom Screws ensure maximum conductor contact pressure. Also breaks up interstrand oxides. |
Application |
Designed for use in Above Grade Pedestals |
Specifications
Material |
Aluminum |
Insulation |
None |
Mounting |
Pedestal |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 Class A Tests |
Dimensions
Wire Size |
#6 to 500 kcmil |
Documents/Support Tools
Sales Drawing |