Alternate Catalog No. : ABC 500-22
Catalog No. : ABC500-22
Description: ALUM SET SCREW PEDESTAL CONN 350-12
UPC: 783786082698
Aluminum Set-Screw Bar Pedestal Connectors - Double-Row Bar, cable range 6-500, length 2-1/16 inch, width 2-3/4 inch, boot no. FB 33, outlets 4
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Wire terminal disconnect |
Specifications
Material |
Aluminum |
Mounting |
Pedestal |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
#6 to 500 kcmil |
Documents/Support Tools
Sales Drawing |