text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 4750 C BB 13YW

Catalog No. : ABC4750CBB13YW

Description:  SSCREW PED CONN 1/0-750 4OUTL YW OI

UPC: 783786682553

Aluminum Set Screw Bar Pedestal Connector, Dual Rated, ABC Series, In-Line Bar, Conductor Range 1/0-750, 4 Outlets, BB 13 Yellow Boot, Oxide Inhibitor
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Mounting

Pedestal

Classifications

Brand Name

Homac

Dimensions

Wire Size

1/0 to 750 kcmil

Documents/Support Tools

SDS

Click here