text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 440

Catalog No. : ABC440

Description:  SSCREW PED CONN 6-250 4OUTL

UPC: 783786682492

Aluminum Set-Screw Bar Pedestal Connectors - Single-Line Bar, cable range 6-250, length 3-7/16 inch, outlets 4, Uses Boot number BB 10 - order separately.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Special Features

High Strength Aluminum Alloy - Contant Bolting Pressure on Conductors maintained. Ball-Bottom Screws ensure maximum conductor contact pressure. Also breaks up interstrand oxides.

Application

Designed for use in Above Grade Pedestals

Specifications

Material

Aluminum

Insulation

None

Mounting

Pedestal

Classifications

Brand Name

Homac

Standard

ANSI C119.4 Class A Tests
ANSI C119.4 Class A Tests

Dimensions

Wire Size

#6 to 250 kcmil

Documents/Support Tools

Sales Drawing

Click here