Alternate Catalog No. : ABC 4350 C W/BB 10YW
Catalog No. : ABC4350CW/BB10YW
Description: SSCREW PED CONN 12-350 4OUTL YEL OI
UPC: 783786682485
Aluminum Set Screw Bar Pedestal Connector, Dual Rated, ABC Series, In-Line Bar, Conductor Range #12-350, 4 Outlets, BB 10 Yellow Boot, Oxide Inhibitor
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Wire terminal disconnect |
Specifications
Material |
Aluminum |
Mounting |
Pedestal |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
#12 to 350 kcmil |
Documents/Support Tools
SDS |