Alternate Catalog No. : ABC 350-33 C W/FB 33
Catalog No. : ABC350-33CW/FB33
Description: SetScrew Bar Ped Conn, Alum, 350
UPC: 783786682416
Set Screw Bar Pedestal Connector, Aluminum ,double Row, 350 MCM With Boot
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Wire terminal disconnect |
Specifications
Material |
Aluminum |
Mounting |
Pedestal |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
350 kcmil |
Documents/Support Tools
SDS |