text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 1950 WPK

Catalog No. : ABC1950WPK

Description:  SETSCREW PED CONN 12-350 NO14-2

UPC: 783786682362

Aluminum Set Screw Bar Pedestal Connector Kit, #12 - 350 kcmil, #14 - 2, Aluminum-Copper
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Mounting

Pedestal

Classifications

Brand Name

Homac

Dimensions

Wire Size

#12 to 350 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant