Catalog No. : ABC-L-SSB
Description: AL BOLTED SUBSTATION COUPLER STRT
UPC: 783786682218
Aluminum Bolted Substation Coupler (Straight) - Pipe to Pipe - 3 inch Pipe to 3 inch Pipe, with Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Stainless Steel Hardware |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |