Catalog No. : ABC-E-SSB
Description: AL Conn 3/4 in Run-3/4 in Tap SSB
UPC: 783786681686
Bolted Aluminum Connector, Type ABC, Bolted Coupler/Reducer, Pipe to Pipe. RUN SPS - Standard Pipe Size is 3/4. TAP SPS - Standard Pipe Size is 3/4. Length is 7--1/4 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Stainless Steel Hardware |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |