text.skipToContent text.skipToNavigation

Catalog No. : ABC-E

Description:  Al Conn 3/4 inch Run - 3/4 inch Tap

UPC: 783786681471

Bolted Aluminum Connector, Type ABC, Bolted Coupler/Reducer, Pipe to Pipe. RUN SPS - Standard Pipe Size is 3/4. TAP SPS - Standard Pipe Size is 3/4. Length is 7--1/4 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac