text.skipToContent text.skipToNavigation

Catalog No. : AB867

Description:  FIXTURE HANGER

UPC: 616013281499

Spacer Clevis, Steel, For use with 1/2 Inch Wiring Stud Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy to install

Descriptors

Category

Spacers or standoffs

Special Features

Easy to install

Application

Surface Raceway and Lighting Systems

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002334 Spacer sleeve

Material

Steel

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here