text.skipToContent text.skipToNavigation

Catalog No. : AB844PGCE

Description:  PG 1 5/8 CLOSURE STRIP

UPC: 616013136751

Made or assembled in Canada.

Closure Strip, Length 10 Feet, Width 1-5/8 Inch, Epxoxy Coated Pre-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical wire or cable raceway

Special Features

When used as a raceway channel is normally installed with the slot up. After wiring has been completed, the closure strip is installed.

Application

For all channels

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

ETIM EC000475 End cap/cover for support/profile rail

Suitable for

U-profile

Model

Lengthwise cover

Material

Other

Colour

None

Documents/Support Tools

SDS

Click here