text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB 844 PG

Catalog No. : AB844PG

Description:  CLOSURE STRIP LEN10FT PG STL

UPC: 616013065075

Closure Strip, Length 10 Feet, Pre-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy to install

Descriptors

Category

Electrical wire or cable raceway

Special Features

Easy to install

Application

Pre-Galvanized

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Sub Brand

Surface Raceway & Lighting Systems (Series 800)

Dimensions

Length

10 ft

Compliance and Certifications

REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here