Catalog No. : AB32-M32
Description: M32 BLACK NYLON ADAPTOR
UPC: 5020963035265
Descriptors
Category |
Electrical fittings |
Special Features |
Self Extinguishing, Low Smoke Toxicity, and Halogen Free |
Application |
Designed to Help Maintain System Integrity for Conduit Systems |
Specifications
Material |
Polyamide/Nylon |
Insulation Class |
IP67, IP68 |
Color |
Black |
Connection |
Straight, M32 thread |
Temperature Rating |
-40 to 120 C |
Classifications
Brand Name |
Harnessflex |
Standard |
ADR Approved (with NC conduits only) , RoHS |
Dimensions
Size |
Conduit Size NC32/NW29 , M32 Thread |
Compliance and Certifications
RoHS | RoHS3 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
32 mm |
Degree of protection (IP) |
IP68 |
Model |
Straight |
Construction type |
External thread |
Type of connection |
Thread |
Thread type |
Metric |
Thread connection size |
M32 x 1.5 |
Thread length |
16 mm |
Thread length |
0.63 inch |
Total length |
46 mm |
Total height |
49 mm |
Material |
Polyamide (PA) |
Colour |
Black |