text.skipToContent text.skipToNavigation

Catalog No. : AB2T-S-250

Description:  ALUMINUM BOLTED TEE CONNECTOR

UPC: 75114239134

Bolted Aluminum Connector, Type AB2T, Bolted Tee, Pipe to Two Cables. 6 inch Pipe, Wire Code 250 - Cable Size AAC 1100-2500, ACSR 1113-2300.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac