text.skipToContent text.skipToNavigation

Catalog No. : AB2T-R-300-SS

Description:  BOLTED ALUM TEE SUBSTATION CONNECTO

UPC: 783786012510

Bolted Aluminum Tee, Substation Connector, Pipe Size 5 inch, Wire Code 300 - ACC 2750-3000, Stainless Steel.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac