text.skipToContent text.skipToNavigation

Catalog No. : AB2T-P-250

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786690268

Aluminum Bolted Substation Tee Connector (Straight - Tap conductors are oriented perpendicular to main.) - Pipe to 2 Cables - 4 inch Pipe to 1100-2500AAC 1113-2300ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac