Catalog No. : AB2T-K-100
Description: BOLTED ALUM TEE FOR SUBSTATION
UPC: 783786014125
Bolted Aluminum Connector, Type AB2T, Bolted Tee, Pipe to Two Cables. 2-1/2 inch Pipe, Wire Code 100 - Cable Size AAC 250-1000, ACSR 300-795.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |