Catalog No. : AB2T-H-100-EH
Description: AL Tee 1-1/2 Pipe-1000AAC EH
UPC: 783786690169
Bolted Aluminum Tee, Substation Connector, Pipe Size 1-1/2 inch, Wire Code 100 - ACC 250-1000, ACSR 300-795. Galvanized Hardware.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |