text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB 299EG

Catalog No. : AB299EG

Description:  90DEG CRNR ANGL FITG EG STL

UPC: 616013027196

90 degree Steel Corner Angle with SilverGalv finish.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number Of Holes

2

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here