Alternate Catalog No. : AB288-1/2 EG
Catalog No. : AB288-1/2EG
Description: U SHAPE WSHR 1/2 IN EG STL
UPC: 616013065495
Washer, U Shape, Bolt Size 1/2 Inch, Width 2-1/2 Inches, Length 1-1/2 Inches, Depth 1 Inch, Electro-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Square taper washers for U-channels |
Application |
For use in metal framing applications |
Specifications
Material |
Steel |
Finish |
Electro-Galvanized |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
Width 2-1/2 Inches, Length 1-1/2 Inches, Depth 1 Inch |
Documents/Support Tools
Sales Drawing |