text.skipToContent text.skipToNavigation

Catalog No. : AB275SS6C

Description:  SS316 STRUT FITTING

UPC: 616013095522

Made or assembled in Canada.

90 Degree Angle Fitting, 316 Stainless Steel, 5-3/8 Inches Long, 2 Inch Tab, 3 Holes On Long Side, One Hole On Tab
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Type 316 Stainless Steel

Number Of Holes

4

Classifications

Brand Name

Superstrut

Dimensions

Height

5-3/8 in

Width

1-5/8 in

Depth

2 in

Thickness

1/4 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here