Catalog No. : AB274HDG
Description: STRUT, 90 DEGR., ANGLE
UPC: 616013106082
Made or assembled in Canada.
Fitting, Three Hole 90 Degree Shelf, Height 2-1/4 Inches, Width 3-1/2 Inches, Shelf Length 1-5/8 Inch, Hole Diameter 9/16 Inch, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Shelf brackets |
Specifications
Material |
Steel |
Finish |
Hot-Dip Galvanized |
Classifications
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
Suitable for |
U-profile |
Model |
Angle |
With screw accessories |
N |
Material |
Steel |
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
Sales Drawing |