text.skipToContent text.skipToNavigation

Catalog No. : AB263HDGC

Description:  FLAT PLT BRKT V PATTERN HDG STL

UPC: 616013098608

Made or assembled in Canada.

Flat Plate Bracket. 5 Holes in V pattern, 9/16 Inch Diameter. 3-3/8 Inch X 3-3/8 Inch. Thickness 1/4 Inch. Tapered end. Zinc coating is applied by hot-dipping after fabrication. Is in conformance with ASTM A-123, Grade 65 specification standards. Minimum of 2.5 mill thickness.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Mounting plates

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Other

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here