text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB260 R

Catalog No. : AB260R

Description:  R (90 DEGREE ANGLE FITTING)

UPC: 616013274675

90 degree Steel Offset Bent Tees with GoldGalv finish. (Right)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent corrosion reisistance

Descriptors

Category

Mounting plates

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

3

Color

Gold

Classifications

Brand Name

Superstrut

Dimensions

Width

1-7/8 in

Length

3-1/2 in

Height

2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here