text.skipToContent text.skipToNavigation

Catalog No. : AB260-RHDGC

Description:  CHNL BRKT 90DEG FTG RIGHT HDG STL

UPC: 616013098639

Made or assembled in Canada.

Channel Bracket. 90 Degree Angle. Right, 3 Hole. 2 Hole on Long side, 1 Hole on short side, 9/16 Inch Diameter. 2 Inch X 3-1/2 Inch. Width 1-7/8 Inch. Thickness 1/4 Inch. Zinc coating is applied by hot-dipping after fabrication. Is in conformance with ASTM A-123, Grade 65 specification standards. Minimum of 2.5 mill thickness.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Mounting plates

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

3

Plate Type

90 Degree

Classifications

Brand Name

Superstrut

Dimensions

Width

1-7/8 in

Length

3-1/2 in

Height

2 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Other

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here