Alternate Catalog No. : AB257 EG
Catalog No. : AB257EG
Description: 4-HOLE CRNR PLT EG STL
UPC: 616013011324
Four hole Steel Corner Plate with SilverGalv finish.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Excellent corrosion reisistance
Descriptors
Category |
Mounting plates |
Special Features |
Excellent corrosion reisistance |
Application |
For use in metal framing applications |
Specifications
Material |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Number Of Holes |
4 |
Plate Type |
Corner |
Classifications
Brand Name |
Superstrut |
Dimensions
Mounting Hole Width |
9/16 in |
Length |
5-3/8 in |
Height |
3-1/2 in |