text.skipToContent text.skipToNavigation

Catalog No. : AB257-TB

Description:  4-HOLE CRNR PLT STL

UPC: 616013148358

Flat Corner Fitting 90 degree, GoldGalv Steel, Height 3-1/2 Inches, Width 5-3/8 Inches, Thickness 1/4 Inch, Hole Diameter 9/16 Inches, Number of Holes 4. Three Holes on long side with 1-7/8 inch Spacing.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting plates

Special Features

Excellent corrosion resistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

GoldGalv

Mounting Holes O.C.

9/16 in

Number Of Holes

4

Classifications

Brand Name

Superstrut

Dimensions

Width

5-3/8 in

Height

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant