text.skipToContent text.skipToNavigation

Catalog No. : AB253SS6C

Description:  CROSS/X BRKT 5 HOLE 5-3/8X5-3/8 SS

UPC: 616013095515

Made or assembled in Canada.

Cross or X Bracket. 5 Hole. 1 hole on each side and in center, 9/16 Inch Diameter. 5-3/8 Inch X 5-3/8 Inch. Thickness 1/4 Inch. 316 Stainless Steel.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Mounting plates

Specifications

Material

Stainless Steel

Number Of Holes

5

Plate Type

X

Classifications

Brand Name

Superstrut

Dimensions

Width

5-3/8 in

Height

5-3/8 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Cross connector

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here