Alternate Catalog No. : AB 253GR
Catalog No. : AB253GR
Description: 5-HOLE CROSS PLT LEN/W 5-3/8IN GRN
UPC: 616013026472
Plate, Five Hole Cross, Length 5-3/8 Inches, Width 5-3/8 Inches, Hole Diameter 9/16 Inches, Green Urethane Powder Coated Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Mounting plates |
Application |
For use in metal framing applications |
Specifications
Material |
Steel |
Number Of Holes |
5 |
Plate Type |
Cross |
Classifications
Brand Name |
Superstrut |
Dimensions
Width |
5-3/8 in |
Length |
5-3/8 in |