Alternate Catalog No. : AB 253EG
Catalog No. : AB253EG
Description: 5-HOLE CROSS PLT LEN/W 5-3/8IN EG
UPC: 616013026465
Plate, Five Hole Cross, Length 5-3/8 Inches, Width 5-3/8 Inches, Hole Diameter 9/16 Inches, Electro-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Excellent corrosion reisistance
Descriptors
Category |
Mounting plates |
Special Features |
Excellent corrosion reisistance |
Application |
For use in metal framing applications |
Specifications
Material |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Color |
Silver |
Classifications
Brand Name |
Superstrut |
Documents/Support Tools
Sales Drawing |