text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB252 4

Catalog No. : AB2524

Description:  90DEG CRNR FTG HT9-7/8IN D1-7/8 STL

UPC: 616013265949

90 Degree Corner Angle, Height 9-7/8 Inches, Depth 1-7/8 Inch, Material Steel, Finish GoldGalv
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent corrosion reisistance

Descriptors

Category

Mounting plates

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here