text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB252 1

Catalog No. : AB2521

Description:  90DEG CRNR FTG HT3-7/8IN D1-7/8 STL

UPC: 616013273586

90 Degree Corner Angle, Height 3-7/8 Inches, Depth 1-7/8 Inch, Material Steel, Finish GoldGalv
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent corrosion reisistance

Descriptors

Category

Mounting plates

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here