text.skipToContent text.skipToNavigation

Catalog No. : AB252-2HDG

Description:  STRUT, 90 DEG. FITTING

UPC: 616013111963

Made or assembled in Canada.

90 Degree Corner Angle Bracket, Height 5-7/8 Inches, Length 1-7/8 Inch, Material Hot- Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Mounting plates

Application

For use in metal framing applications

Specifications

Material

Steel

Number Of Holes

1

Plate Type

Corner

Classifications

Brand Name

Superstrut

Dimensions

Length

1-7/8 in

Height

5-7/8 in

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Support angle

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here