Catalog No. : AB245HDGC
Description: U SHAPE FITTING
UPC: 786210561394
Made or assembled in Canada.
U-Shaped Bracket. 4 Hole. 1 hole X 2 hole X 1 hole. Length 3-9/32 Inch. Width 1-5/8 Inch. Thickness 1/4 Inch. Hole Size 9/16 Inch. Zinc coating is applied by hot-dipping after fabrication. Is in conformance with ASTM A-123, Grade 65 specification standards. Minimum of 2.5 mill thickness.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Steel channels |
Specifications
Finish |
Hot-Dip Galvanized |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
3-9/32 in |
Width |
1-5/8 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
Suitable for |
U-profile |
Model |
Other |
With screw accessories |
N |
Material |
Steel |
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
Sales Drawing |