text.skipToContent text.skipToNavigation

Catalog No. : AB242HDGC

Description:  SQ WSHR 3/8IN OR 1/2IN HDG STEEL

UPC: 786210717920

Made or assembled in Canada.

Saddle Washer. For use with either 3/8 inch or 1/2 inch hanger rod. Zinc coating is applied by hot-dipping after fabrication. Is in conformance with ASTM A-123, Grade 65 specification standards. Minimum of 2.5 mill thickness.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Steel channels

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

For use either 3/8 in. or 1/2 in. hanger rod

Specifications

Finish

Hot Dipped Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000098 Washer

Material

Steel

Material quality

Other

Surface protection

Hot dip galvanized

Documents/Support Tools

Sales Drawing

Click here