text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB 242

Catalog No. : AB242

Description:  STEEL PLATE FITTING

UPC: 616013271254

Steel Square Washer with GoldGalv finish. For use with 3/8 inch or 1/2 inch hanger rod.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent corrosion reisistance

Descriptors

Category

Square washers

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here